(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Esco toggle clamp, model: Horizontal lever/lower presser type

Esco toggle clamp, model: Horizontal lever/lower presser type
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

Part Number
EA639DD
EA639DE
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp part Size Weight Mounting bracket JAN code Tightening capability Handle Opening Angle Bar Opening Angle Mounting hole
1 Piece(s)Available

9 Days or more

hex bolt head (M10 × 65 mm)69.5×270×58.1(H)mm635g69.5×58mm4518340703049500 kg85°65°⌀10.5 mm × 4 locations
1 Piece(s)Available

9 Days or more

hex bolt head (1/2" × 75 mm)71×319×95.1(H)mm1465g71×83mm4518340703056630 kg94°90°⌀9.5 mm × 4 locations

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Details of materials Steel (zinc plating)
Model Horizontal lever/lower presser type

Additional Products in this Category

Tech Support