(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Toggle clamp, type: Horizontal lever/lower presser type

Toggle clamp, type: Horizontal lever/lower presser type
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

Part Number
EA639D
EA639DA
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp part Size Weight Mounting bracket JAN code Tightening capability Handle Opening Angle Bar Opening Angle Mounting hole
1 Piece(s)Available

9 Days or more

hex bolt head (M4 × 25 mm)24.5×67.3×21(H)mm25.5g24.5×24mm451834070300120 kg60°55°4 positions
1 Piece(s)Available

9 Days or more

hex bolt head (M4 × 40 mm)30×111.5×34(H)mm100g30×37mm451834070301830 kg55°65°⌀4.5 mm × 4 locations

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Details of materials Steel (zinc plating)
Model Horizontal lever/lower presser type

Additional Products in this Category

Tech Support