(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639CK

Toggle Clamp EA639CK
  • Volume Discount

[Product Specifications]
・Vertical lever side mount type
・Tightening capacity-100kg
・Clamp section-Neoprene cap
・Dim.-30(W) x 70(L) x 117(H)mm
・Fitting-30 x 30mm

Part Number

Configured Part Number is shown.

EA639CK

Part Number
EA639CK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639CK in the Toggle Clamp EA639CK series.

Additional Products in this Category

Tech Support