(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

toggle clamp, clamp part: neoprene cap, style: Vertical lever, side mounting type

toggle clamp, clamp part: neoprene cap, style: Vertical lever, side mounting type
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

Part Number
EA639CA-11
EA639CA-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Mounting hole
1 Piece(s)Available

11 Days or more

31×60.3×73.5(H)mm66g31×26.2mm454874517946068 kg4.4 × 12 mm × 6 locations
1 Piece(s)Available

11 Days or more

46×46.6×114.3mm360g46×39.2mm4548745179477150 kg7 × 16 mm × 6 locations

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Side Base Clamp part neoprene cap
Details of materials Steel (zinc plating) Handle Opening Angle 170° Model Vertical lever, side mounting type
Bar Opening Angle 90°

Additional Products in this Category

Tech Support