(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639C

Toggle Clamp EA639C
  • Volume Discount

[Product Specifications]
・Vertical lever lower part hold type
・Clamp position adjustable with CL
・Clamp section-Neoprene cap
・Tightening capacity-C: 30kg, CL: 50kg
・A…28
・B…52
・C…61
・D…27
・Fitting: E x F…28 x 24

Part Number

Configured Part Number is shown.

EA639C

Part Number
EA639C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639C in the Toggle Clamp EA639C series.

Additional Products in this Category

Tech Support