(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

T-slot clamp

T-slot clamp
  • Volume Discount

Suitable for clamping thin workpieces.
[Materials]Quenched Steel

Part Number

Configured Part Number is shown.

Part Number
EA637KA-12
EA637KA-16
EA637KA-20
Part NumberMinimum order quantityVolume DiscountDays to Ship H2 Size L-size Compatible Screws Compatible T-groove B Size Weight JAN code B1 Size
1 Piece(s)Available

9 Days or more

10mm40mmM101413.6mm91g4548745357974-
1 Piece(s)Available

9 Days or more

12mm49mmM1218-188g454874535798117.4mm
1 Piece(s)Available

9 Days or more

15mm63mmM1622-363g454874535799821.5mm

Loading...

  1. 1

Basic Information

Type Clamp unit/supplies Clamp unit/option Unit Clamp method Side screw fixed type
Main unit material hardened steel

Additional Products in this Category

Tech Support