(!)Starting Dec. 15th Windows 7 will be no longer recommended to use with the MISUMI environment due to the end of support from Microsoft on Jan. 14th, 2020.

  • MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read more.

Flat Clamp (2 pcs) EA637J-18【2 Pieces Per Package】

Flat Clamp (2 pcs) EA637J-18
  • Volume Discount

【Product Specifications】
・Clamp height-7.5mm
・Stroke-1.2mm
・Material-Quenched steel
・T slot…18
・A…48
・B…25

Part Number

Configured Part Number is shown.

EA637J-18

Part Number
EA637J-18
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637J-18 in the Flat Clamp (2 pcs) EA637J-18 series.

Additional Products in this Category

Tech Support