(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Centering Pad For Screw Jack EA637EP-3

Centering Pad For Screw Jack EA637EP-3
  • Volume Discount

[Product Specifications]
・Material-Quenched steel with polish finish
・Pad for mounting a jack
・Dim.-Dia. 36 x 8mm
・EA637EA-52 to -100 can be mounted on the pad.
・The pin for securing the pad is compatible with the jacks of EA637EA, EA637EB series.

Part Number

Configured Part Number is shown.

EA637EP-3

Part Number
EA637EP-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637EP-3 in the Centering Pad For Screw Jack EA637EP-3 series.

Additional Products in this Category

Tech Support