(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pad For Screw Jack EA637EP-1

Ball Pad For Screw Jack EA637EP-1
  • Volume Discount

[Product Specifications]
・Material-Quenched steel with polish finish
・Pad for sphere
・Dim.-Dia. 37 x 10mm
・Attachment for securing the jack of the EA637EA, EA637EB series

Part Number

Configured Part Number is shown.

EA637EP-1

Part Number
EA637EP-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637EP-1 in the Ball Pad For Screw Jack EA637EP-1 series.

Additional Products in this Category

Tech Support