(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Wedge Block EA637EM-1

Wedge Block EA637EM-1
  • Volume Discount

[Product Specifications]
・Material-Quenched steel
・H max…63
・H min…50
・B2…40
・L…63

Part Number

Configured Part Number is shown.

EA637EM-1

Part Number
EA637EM-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637EM-1 in the Wedge Block EA637EM-1 series.

Additional Products in this Category

Tech Support