(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Jack (Body: cast iron)

Screw Jack (Body: cast iron)
  • Volume Discount

[Features]
·The base is 1 or 2 mouths.
·EA637EP-1/-3 pads can be installed

Part Number

Configured Part Number is shown.

Part Number
EA637EB-140
EA637EB-200
EA637EB-320
EA637EB-550
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Height
(mm)
Maximum height
(mm)
A Size B Size Weight JAN code Base Load capacity C Size Receiving Surface Size Handle Opening Angle
1 Piece(s)Available

11 Days or more

10014018mm75mm1.8 kg45487451594861 port60KN110mmø 46mm-
1 Piece(s)Available

11 Days or more

14020018mm75mm2.2 kg45487451594931 port60KN100mm-ø 46mm
1 Piece(s)Available

11 Days or more

20032022mm90mm3.8 kg45487451595092 ports40KN160mmø 46mm-
1 Piece(s)Available

11 Days or more

32055022mm90mm4.9 kg4548745159721-40KN160mmø 46mm-

Loading...

  1. 1

Basic Information

Type Jack Main unit material General steel/cast iron Central Hole Diameter 12mm

Additional Products in this Category

Tech Support