(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Jack (Hardened Steel)

Screw Jack (Hardened Steel)
  • Volume Discount

[Features]
·EA637EP-1/-3 pads can be installed

Part Number

Configured Part Number is shown.

Part Number
EA637EA-52
EA637EA-70
EA637EA-100
EA637EA-140
EA637EA-210
Part NumberMinimum order quantityVolume DiscountDays to Ship Main unit material Minimum Height
(mm)
Maximum height
(mm)
Main Body Size Weight JAN code Load capacity Receiving Surface Size
1 Piece(s)Available

9 Days or more

hardened steel4252ø 50mm550g454874516356860KNø 50mm
1 Piece(s)Available

8 Days or more

hardened steel5070ø 50mm620g454874516361260KNø 50mm
1 Piece(s)Available

8 Days or more

7070100ø 50mm900g454874515944860KNø 50mm
1 Piece(s)Available

9 Days or more

hardened steel100140ø 70mm2760g4548745159455100KNø 70mm
1 Piece(s)Available

9 Days or more

hardened steel140210ø 80mm4600g4548745159479170KNø 70mm

Loading...

  1. 1

Basic Information

Type Jack Receiving Surface Hole ø 12mm Surface processing Abrasion resistant finish

Additional Products in this Category

Tech Support