(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Step Block [With Magnet] EA637DD-2

Step Block [With Magnet] EA637DD-2
  • Volume Discount

[Product Specifications]
・Width-60mm
・Length-35mm
・Height-37 to 107mm
・Quenched steel

Part Number

Configured Part Number is shown.

EA637DD-2

Part Number
EA637DD-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637DD-2 in the Step Block [With Magnet] EA637DD-2 series.

Additional Products in this Category

Tech Support