(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Step Block

Step Block
  • Volume Discount

[Features]
·Any size combination of steps will fit.
Materials: Hardened steel, wear-resistant finish
Width: 30 mm

Part Number

Configured Part Number is shown.

Part Number
EA637D-1
EA637D-2
EA637D-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall height
(mm)
Size Length Weight JAN code
1 Piece(s)Available

8 Days or more

33Small19.0mm90g4548745163582
1 Piece(s)Available

9 Days or more

66Medium35.5mm300g4548745163575
1 Piece(s)Available

9 Days or more

131Large68.0mm1050g4548745163599

Loading...

  1. 1

Basic Information

Type Step Block Main unit material hardened steel Width 30mm
Surface processing Abrasion resistant finish

Additional Products in this Category

Tech Support