(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Clamp

Adjustable Clamp
  • Volume Discount

Esco clamping parts (for manual tightening) adjustable clamp.

Part Number

Configured Part Number is shown.

Part Number
EA637CD-1
EA637CD-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length
(mm)
Overall width
(mm)
Compatible bolts Bolt hole diameter Size Weight JAN code
1 Piece(s)Available

12 Days or more

14050M1617mmC: 55 mm, D: 75 mm900g4548745163292
1 Piece(s)Available

12 Days or more

17560M2021mmC: 70 mm, D: 85 mm1600g4548745163278

Loading...

  1. 1

Basic Information

Type Single clamp Main unit material hardened steel Surface processing galvanized finish

Additional Products in this Category

Tech Support