(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Plain clamp EA637CA

Plain clamp EA637CA
  • Volume Discount

[Features]
·Esco, clamping parts (for manual tightening) Plain clamp.
·To keep it in balance, we need a system.
For precision jigs.
·It can be used in combination with a step lock.

Part Number

Configured Part Number is shown.

Part Number
EA637CA-10
EA637CA-12A
EA637CA-12B
EA637CA-16A
EA637CA-16B
EA637CA-20A
EA637CA-20B
EA637CA-24A
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length
(mm)
Overall width
(mm)
Compatible bolts Size Weight JAN code
1 Piece(s)Available

8 Days or more

8030M10A: 15 mm, D: 15 mm, E: 30 mm220g4548745208160
1 Piece(s)Available

9 Days or more

10040M12, M14A: 20 mm, D: 21 mm, E: 40 mm490g4548745208177
1 Piece(s)Available

9 Days or more

12540M12, M14A: 20mm, D21mm, E: 50 mm640g4548745208399
1 Piece(s)Available

8 Days or more

12550M16, M18A: 25 mm, D: 26 mm, E: 45 mm1000g4548745208405
1 Piece(s)Available

8 Days or more

16050M16, M18A: 25 mm, D: 26 mm, E: 65 mm1270g4548745208412
1 Piece(s)Available

9 Days or more

16060M20, M22A: 30 mm, D: 30mm, E: 60 mm1830g4548745208429
1 Piece(s)Available

9 Days or more

20060M20, M22A: 30 mm, D: 30mm, E: 80 mm2240g4548745208436
1 Piece(s)Available

9 Days or more

20070M24A: 30 mm, D: 35 mm, E: 80 mm2650g4548745208955

Loading...

  1. 1

Basic Information

Type Single clamp Main unit material hardened steel Surface processing Abrasion resistant finish

Additional Products in this Category

Tech Support