(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Nibbler EA627

Hand Nibbler EA627
  • Volume Discount

[Product Specifications]
・Cutting Capacity …Aluminum, Cupper :1.2mm, Plastic :2.0mm
・Cutting width …2.7mm
・Body Material …Special Tool Steel, etc.
・Finish …Nickel Plating
・Material Of Blade …Special Tool Steel , hardening steel
・Handle …Plastic Sleeve
・Full length …280mm
・Blade Thickness …2.2mm
・Weight …461g
・For cutting duct, it is not caused any strain.
・Cut off a material without any deformation
・it can provide finely cutting, the cutting surface donesn't need to be readjusted.
・Chip Breaker Addapted

Part Number

Configured Part Number is shown.

EA627

Part Number
EA627
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA627 in the Hand Nibbler EA627 series.

Additional Products in this Category

Tech Support