(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Double Offset Ring Wrench EA616CA-22

Double Offset Ring Wrench EA616CA-22
  • Volume Discount

[Product Specifications]
・12 point
・45° type
・Dim. (mm)…24 x 30
・Length (mm)…389

Part Number

Configured Part Number is shown.

EA616CA-22

Part Number
EA616CA-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA616CA-22 in the Double Offset Ring Wrench EA616CA-22 series.

Additional Products in this Category

Tech Support