(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open End Spanner EA615KA-31

Open End Spanner EA615KA-31
  • Volume Discount

【Product Specifications】
・Material-Chromium alloyed steel
・Dim. (mm)…24 x 26
・Length (mm)…270

Part Number

Configured Part Number is shown.

EA615KA-31

Part Number
EA615KA-31
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615KA-31 in the Open End Spanner EA615KA-31 series.

Additional Products in this Category

Tech Support