(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open End Spanner Set EA615BK-2

Open End Spanner Set EA615BK-2
  • Volume Discount

【Product Specifications】
・Material-Tool steels
・BH-2: 8 pcs, BK-2: 10 pcs
・Dim. (mm)…5.5 x 7, 8 x 10, 10 x 12, 11 x 13, 12 x 14, 14 x 17, 17 x 19 , 19 x 21, 22 x 24, 24 x 27

Part Number

Configured Part Number is shown.

EA615BK-2

Part Number
EA615BK-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615BK-2 in the Open End Spanner Set EA615BK-2 series.

Additional Products in this Category

Tech Support