(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Spanner Set EA615AD-9 (Part Numbers)

Mini Spanner Set EA615AD-9
  • Volume Discount

[Product Specifications]
・Dim.-4, 4.5, 5, 5.5, 6, 7, 8, 9, 10mm
・Overall length-67 to 97mm
・Material-Manganese Steel

Part Number

Configured Part Number is shown.

EA615AD-9

Part Number
EA615AD-9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AD-9 in the Mini Spanner Set EA615AD-9 series.

Additional Products in this Category

Tech Support