(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Open End Spanner Set EA615AB

Thin Open End Spanner Set EA615AB
  • Volume Discount

[Product Specifications]
・Length-210 to 235mm
・10 x 12, 12 x 10, 12 x 14, 14 x 12, 17 x 19, 19 x 17mm
・Material-Tool steels
・Thickness-4 to 4.5mm
・Thin design allows for operations in narrow areas.

Part Number

Configured Part Number is shown.

EA615AB

Part Number
EA615AB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AB in the Thin Open End Spanner Set EA615AB series.

Additional Products in this Category

Tech Support