(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Combination Spanner (Inch) EA614SV-5

Combination Spanner (Inch) EA614SV-5
  • Volume Discount

【Product Specifications】
・Material-Chromium alloyed steel
・12 point
・Dim.(inch)…1/4
・Length(mm)…105

Part Number

Configured Part Number is shown.

EA614SV-5

Part Number
EA614SV-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614SV-5 in the Combination Spanner (Inch) EA614SV-5 series.

Additional Products in this Category

Tech Support