(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Wrench (Inch)

Combination Wrench (Inch)
  • Volume Discount

Esco spanner, box wrench, ratchet wrench, one eye, one mouth spanner.

Part Number

Configured Part Number is shown.

Part Number
EA614SV-10
EA614SV-11
EA614SV-12
EA614SV-18
EA614SV-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Weight (g) Size (in) Box-End Section Thickness Outer Diameter of Wrench Part (b; mm) Wrench Part Thickness (a; mm) Box-End Section Diameter JAN code
1 Piece(s)Available

9 Days or more

135417/168mm264.816.4 mm (Outer diameter)4518340046795
1 Piece(s)Available

9 Days or more

160571/28.5mm305.318.8 mm (Outer diameter)4518340046801
1 Piece(s)Available

9 Days or more

165689/168.5mm325.320.6 mm (Outer diameter)4518340046818
1 Piece(s)Available

9 Days or more

26020413/1613mm477.330 mm (Outer diameter)4518340046870
1 Piece(s)Available

9 Days or more

2602177/813mm497.331.8 mm (Outer diameter)4518340046887

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Specifications 12 points/15° type Materials chromium alloy

Additional Products in this Category

Tech Support