(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stubby Gear Wrench EA614LS-12 (Part Numbers)

Stubby Gear Wrench EA614LS-12
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・12 point
・Dim.…12mm
・Length…105mm
・Weight…50g

Part Number

Configured Part Number is shown.

EA614LS-12

Part Number
EA614LS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614LS-12 in the Stubby Gear Wrench EA614LS-12 series.

Additional Products in this Category

Tech Support