(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Ratchet Combination Wrench EA614HW-24

Ratchet Combination Wrench EA614HW-24
  • Volume Discount

【Product Specifications】
・Material-Tool steel
・12 Points.
・Special shape allowing nut to be tightened without removing open end wrench.
・Size(mm)-24
・Length(mm)-296

Part Number

Configured Part Number is shown.

EA614HW-24

Part Number
EA614HW-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614HW-24 in the Ratchet Combination Wrench EA614HW-24 series.

Additional Products in this Category

Tech Support