(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-ended spanner 12 points

Single-ended spanner 12 points
  • Volume Discount

Model: EA614B-8, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 8.0 mm one-eye, one-mouth spanner
Model: EA614B-10, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 10 mm one-eye, one-mouth spanner
Model: EA614B-13, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 13 mm one-eye, one-mouth spanner
Model: EA614B-31, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 31 mm one-eye, one-mouth spanner
Model: EA614B-33, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 33 mm one-eye, one-mouth spanner
Model: EA614B-34, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 34 mm one-eye, one-mouth spanner
Model: EA614B-46, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 46 mm one-eye, one-mouth spanner

Part Number

Configured Part Number is shown.

Part Number
EA614B-8
EA614B-10
EA614B-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thickness (mm) Weight (g) JAN code Part Number
1 Piece(s)Available

9 Days or more

12683.8×5.5224518340046122MS2-08
1 Piece(s)Available

9 Days or more

151104.5×6.5424518340046047MS2-10
1 Piece(s)Available

9 Days or more

188135.5×8854518340046078MS2-13

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Specifications 12 points/15° type Materials Tool steel
Manufacturer Kyoto Machine Tools (KTC)

Additional Products in this Category

Tech Support