(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Combination Spanner EA614B-30

Combination Spanner EA614B-30
  • Volume Discount

【Product Specifications】
・Material-Tool steels
・12 point
・Dim. (mm)…30
・Length (mm)…446

Part Number

Configured Part Number is shown.

EA614B-30

Part Number
EA614B-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614B-30 in the Combination Spanner EA614B-30 series.

Additional Products in this Category

Tech Support