(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Spanner EA614AA-24

Combination Spanner EA614AA-24
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel (nickel-chromium plating)
・12 point
・Reduced weight while maintaining strength.
・Dim. (mm)…24
・Length (mm)…280

Part Number

Configured Part Number is shown.

EA614AA-24

Part Number
EA614AA-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614AA-24 in the Combination Spanner EA614AA-24 series.

Additional Products in this Category

Tech Support