(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Wrench Set EA613XT

Pin Wrench Set EA613XT
  • Volume Discount

[Product Specifications]
・Pin Opening-8 to 100mm
・Overall length-160mm
・Pin dia.-1.5, 2, 2.5, 3, 4mm(Attachment of 2 sets to each)

Part Number

Configured Part Number is shown.

EA613XT

Part Number
EA613XT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XT in the Pin Wrench Set EA613XT series.

Additional Products in this Category

Tech Support