(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Pin-Type Hook Wrench EA613XP-2

Pin-Type Hook Wrench EA613XP-2
  • Volume Discount

[Product Specifications]
・Material-Special steel
・Square drive-1/2
・Use this in combination with a handle with the same square drive.
・Nut OD…60 to 90mm
・Pin dia.…5.5mm

Part Number

Configured Part Number is shown.

EA613XP-2

Part Number
EA613XP-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XP-2 in the Pin-Type Hook Wrench EA613XP-2 series.

Additional Products in this Category

Tech Support