(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Type Hook Wrench set EA613XM

Pin Type Hook Wrench set EA613XM
  • Volume Discount

[Product Specifications]
・Material …Special Products Steel
・Zinc Plating
・With Tool Rool
・Nut Dia.(Mm) …30 To 32・34 To 36・40 To 42・45 To 50・58 To 62・68 To 75・80 To 90
・Length(Mm) …136 To 280
・7Pair

Part Number

Configured Part Number is shown.

EA613XM

Part Number
EA613XM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XM in the Pin Type Hook Wrench set EA613XM series.

Additional Products in this Category

Tech Support