(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

[Stainless Steel] Universal Hook Wrench EA613XE-1

[Stainless Steel] Universal Hook Wrench EA613XE-1
  • Volume Discount

【Product Specifications】
・Material-Stainless steel
・Nut OD…20 to 35mm
・Length…165mm

Part Number

Configured Part Number is shown.

EA613XE-1

Part Number
EA613XE-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XE-1 in the [Stainless Steel] Universal Hook Wrench EA613XE-1 series.

Additional Products in this Category

Tech Support