(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Hook Wrench EA613XB-14

Universal Hook Wrench EA613XB-14
  • Volume Discount

【Product Specifications】
・Material-Steel
・Nickel plating
・Nut OD…90 to 155mm
・Length…335mm

Part Number

Configured Part Number is shown.

EA613XB-14

Part Number
EA613XB-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XB-14 in the Universal Hook Wrench EA613XB-14 series.

Additional Products in this Category

Tech Support