(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Heavy-Duty Type] Single-End Spanner EA613NB-71

[Heavy-Duty Type] Single-End Spanner EA613NB-71
  • Volume Discount

【Product Specifications】
・No handle hole for -5.5 to -14
・Material-Chromium molybdenum steel
・Dim. (mm)…71
・Length (mm)…570

Part Number

Configured Part Number is shown.

EA613NB-71

Part Number
EA613NB-71
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613NB-71 in the [Heavy-Duty Type] Single-End Spanner EA613NB-71 series.

Additional Products in this Category

Tech Support