(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Type Striking Ring Wrench EA613GD-36

Offset Type Striking Ring Wrench EA613GD-36
  • Volume Discount

【Product Specifications】
・Material-Forged steel
・12 point
・Dim. (mm)…36
・Length (mm)…292
・Weight(kg)…1.73

Part Number

Configured Part Number is shown.

EA613GD-36

Part Number
EA613GD-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613GD-36 in the Offset Type Striking Ring Wrench EA613GD-36 series.

Additional Products in this Category

Tech Support