(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin vise EA589XB-3

Pin vise EA589XB-3
  • Volume Discount

[Product Specifications]
・Chuck capacity-Dia. 0.1 to 3.2mm
・Full length-100mm
・Material-Handle: Brass, Chuck: Brass
・1-chuck type

Part Number

Configured Part Number is shown.

EA589XB-3

Part Number
EA589XB-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589XB-3 in the Pin vise EA589XB-3 series.

Additional Products in this Category

Tech Support