(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Pin vise EA589XA-2

Precision Pin vise EA589XA-2
  • Volume Discount

[Product Specifications]
・With reversible collet (interchangeable)
・Chuck capacity-Dia. 0 to 0.8mm, dia. 0.8 to 1.6mm, Dia. 1.6 to 2.5mm, dia. 2.5 to 3.2mm
・Full length-95mm
・2-chuck type
・Material-Aluminum

Part Number

Configured Part Number is shown.

EA589XA-2

Part Number
EA589XA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589XA-2 in the Precision Pin vise EA589XA-2 series.

Additional Products in this Category

Tech Support