(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Brass plated pin vise

Brass plated pin vise
  • Volume Discount

Ideal for attaching crowns and winding cores, and can also be used to secure small parts.

Part Number

Configured Part Number is shown.

Part Number
EA589RK-1
EA589RK-2
EA589RK-3
EA589RK-4
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Overall length
(mm)
Chuck capacity
1 Piece(s)Available

9 Days or more

4518340798625800 to 1.0 mm, 0.8 to 2.0 mm
1 Piece(s)Available

8 Days or more

45183407986321000 to 1.2 mm, 1.5 to 3.0 mm
1 Piece(s)Available

8 Days or more

45183407986491200 to 1.5 mm, 2.5 to 4.0 mm
1 Piece(s)Available

8 Days or more

45183407986561400 to 1.5 mm, 4.0 to 5.0 mm

Loading...

  1. 1

Basic Information

Specifications 1 chuck type Type Pin Vise Materials Made of brass plated

Additional Products in this Category

Tech Support