(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Vise EA589RJ

Pin Vise EA589RJ
  • Volume Discount

[Product Specifications]
・Chuck capacity-0.5 to 6.0mm
・Length-160mm
・Material-Handle: wood, Holder: S45C (quenched), Claw: powder alloy (quenched)
・1 chuck type

Part Number

Configured Part Number is shown.

EA589RJ

Part Number
EA589RJ
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589RJ in the Pin Vise EA589RJ series.

Additional Products in this Category

Tech Support