(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin vise EA589RE-2

Pin vise EA589RE-2
  • Volume Discount

[Product Specifications]
・With reversible collet (interchangeable)
・Chuck capacity-Dia. 0.1 to 1.1mm, dia. 1.2 to 2.0mm, Dia. 2.0 to 2.5mm, dia. 2.5 to 3.2mm
・Full length-98mm
・2-chuck type
・Material-Body: Brass (chrome plating)Chuck: Brass(nickel plating)

Part Number

Configured Part Number is shown.

EA589RE-2

Part Number
EA589RE-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589RE-2 in the Pin vise EA589RE-2 series.

Additional Products in this Category

Tech Support