(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single precision pin vise

Single precision pin vise
  • Volume Discount

[Features]
·The handle is octagonal, making it easy to hold and prevents it from rolling when placed down.

Part Number

Configured Part Number is shown.

Part Number
EA589RD-1.6
EA589RD-3.2
EA589RD-4.8
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Overall length
(mm)
Chuck capacity Weight (g)
1 Piece(s)Available

8 Days or more

4518340528482900.8 to 1.6mm21
1 Piece(s)Available

9 Days or more

4518340528499951.3 to 3.2mm32
1 Piece(s)Available

8 Days or more

45183405285051002.9 to 4.8mm45

Loading...

  1. 1

Basic Information

Specifications 1 chuck type Type Pin Vise Materials Main body: steel, handle: PVC

Additional Products in this Category

Tech Support