(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Pin vise [with Drill] EA589R-3

Pin vise [with Drill] EA589R-3
  • Volume Discount

[Product Specifications]
・Chuck capacity…0.1 to 3.2mm
・Full length…103mm
・Drill…2.0mm, 2.5mm, 3.0mm (High-speed steel)
・1-chuck type
・With rotate cap
・Weight…58g

Part Number

Configured Part Number is shown.

EA589R-3

Part Number
EA589R-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589R-3 in the Pin vise [with Drill] EA589R-3 series.

Additional Products in this Category

Tech Support