(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Cable Stripper EA580WA

Cable Stripper EA580WA
  • Volume Discount

[Product Specifications]
・Cable dim.-Dia. 4 to 28mm
・Overall length-160mm
・Specification…Body

Part Number

Configured Part Number is shown.

EA580WA

Part Number
EA580WA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA580WA in the Cable Stripper EA580WA series.

Additional Products in this Category

Tech Support