(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Stripper EA580DM-1

Wire Stripper EA580DM-1
  • Volume Discount

[Product Specifications]
・Length-205mm
・With spring
・With wire stripper, cutter, function to crimp terminal
・Capacity of cutting wire-0.13 to 8mm2
・Crimp range-bare terminal・insulated terminal:0.5 to 6mm2, ignition terminal:7 to 8mm
・The adjusting knob allows removal of coating at a constant length. Removed coating chips drop into the tool through the hole on tip of the tool, making the operation easy.
・Capacity-0.05 to 8mm2

Part Number

Configured Part Number is shown.

EA580DM-1

Part Number
EA580DM-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support