(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Wire Stripper (total length 160 mm)

Wire Stripper (total length 160 mm)
  • Volume Discount

The tip opens with the action of a spring, reducing the load on the grip, allowing continuous work to be carried out comfortably.

Part Number

Configured Part Number is shown.

EA580AF-1

Part Number
EA580AF-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Overall length 160mm JAN code 4518340258129 Capacity (Single Wire) 0.6·0.8·1·1.3·1.6·2·2.6mm
Specifications With Spring

Please check the type/dimensions/specifications of the part EA580AF-1 in the Wire Stripper (total length 160 mm) series.

Additional Products in this Category

Tech Support