(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire stripper with spring and screw cutter (EA580AB-1)

Wire stripper with spring and screw cutter EA580AB-1
  • Volume Discount

The tip opens with the action of a spring, reducing the load on the grip, allowing continuous work to be carried out comfortably.
[Specifications]: With Spring / With Screw Cutter
[full length]: 159 mm

Part Number

Configured Part Number is shown.

EA580AB-1

Part Number
EA580AB-1
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Capacity (Single Wire)
1 Piece(s)Available

Same day

Stock

45183408566220.60·0.80·1.0·1.3·1.6·2.0·2.6mm

Loading...

  1. 1

Basic Information

Overall length 159mm Specifications With Spring / With Screw Cutter

Please check the type/dimensions/specifications of the part EA580AB-1 in the Wire stripper with spring and screw cutter series.

Products like this...

Part Number
EA580AB-2
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Capacity (Single Wire)
1 Piece(s)Available

9 Days or more

45183408566390.40·0.50·0.65·0.80·1.0·1.3mm

Additional Products in this Category

Tech Support