(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Seat Metal Puncher EA576BB

Seat Metal Puncher EA576BB
  • Volume Discount

【Product Specifications】
・Hole dim.-3.3, 4.1, 4.9mm (Replaceable)
・Opening-8mm
・Opening depth-43mm
・Full length-270mm
・Punch capacity-Iron plate: 1.5mm (dia. 3.3, dia. 4.1), 1.2mm (dia. 4.9),Stainless steel: 1.2mm (dia. 3.3), 1mm (dia. 4.1), 0.8mm (dia. 4.9)

Part Number

Configured Part Number is shown.

EA576BB

Part Number
EA576BB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA576BB in the Seat Metal Puncher EA576BB series.

Additional Products in this Category

Tech Support