(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper Hammer EA575VK-2

Copper Hammer EA575VK-2
  • Volume Discount

【Product Specifications】
・Replaceable head type
・Material-Head: Copper, Handle: Wood
・Head dia.…32mm
・Weight…900g
・Length…273mm

Part Number

Configured Part Number is shown.

EA575VK-2

Part Number
EA575VK-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support