(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Key Wrench(Multi Color) EA573WF-290

Hex Key Wrench(Multi Color) EA573WF-290
  • Volume Discount

【Product Specifications】
・Size-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・Shaft length-90 to 224mm
・With ball point
・Rubber raincoat shaft
・You can easily sort the sizes by the difference in color.

Part Number

Configured Part Number is shown.

EA573WF-290

Part Number
EA573WF-290
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573WF-290 in the Hex Key Wrench(Multi Color) EA573WF-290 series.

Additional Products in this Category

Tech Support